SNVAA82 august 2023 LMR38020
The secondary output must have a preload connected at all time to prevent the output voltage from rising too high under no load conditions. In this example, a 10 kΩ resistor is used as a preload on the secondary output. Another option is to use a Zener diode to clamp the secondary output voltage.