SNVAA82 august 2023 LMR38020
Figure 4-1 shows the schematic for a 12-V output Fly-Buckā¢ regulator with two 12-V isolated output.
Design Parameter | Example Value |
---|---|
Input voltage range (VIN) | 16 V to 60 V |
Primary output voltage (VOUT1) | 12.6 V |
Primary load current (IOUT1) | 0.4 A |
Isolated output voltage (VOUT2) | 12 V |
Isolated load current (IOUT2) | 0.1 A |
Isolated output voltage (VOUT3) | 12 V |
Isolated load current (IOUT3) | 0.1 A |
Switching frequency (fsw) | 250 kHz |