SNVAA82 august 2023 LMR38020
Figure 5-15 is the thermal image of the example Fly-Buck PCB board under VIN=48 V and full load (7.2W). The ambient temperature Ta is 26℃. The highest temperature rise Trise is <15℃.