SNVAA88 December 2023 LM51581-Q1 , TPS1H000-Q1 , TPS92642-Q1
As shown in Figure 4-8, the boost converter is directly placed after the PoC filter. The purpose of the boost converter is to charge the buffer capacitor to a constant voltage level, typically in the range of 18 – 35 V. The boost converter allows the illumination to operate with a PoC voltage in the typical range from 8 – 16 V or higher.
The design uses the LM51581-Q1 boost converter with it's large input and output voltage range and small overall solution size.