SNVAA91
December 2023
TPSM63610
1
Abstract
Trademarks
1
USB Type-C Specifications
2
Avionics USB Type-C PD Design
3
Dynamic Output Voltage Control Method
4
Schematic
5
Lab Measurements
6
Summary
7
References
4
Schematic
Figure 4-1
USB Type-C Schematic Using the TPSM63610 Power Module with Feedback Resistor Network Control
Table 4-1 GPIO Parallel Feedback Resistor Network Truth Table
GPIO1
GPIO2
GPIO3
FB Top (kΩ)
FB Bot (kΩ)
Vout (V)
0
0
0
100
24.9
5.016
1
0
0
100
12.45
9.032
0
1
0
100
7.135
15.016
0
0
1
100
5.248
20.054
Note:
Vout calculation is based off nominal top and bottom feedback resistor and does not account for part tolerance and variation.
GPIO entry are logic level values where "1" means voltage applied and "0" means no voltage applied.