SNVAA92 November 2023 LM63625-Q1 , TPS37-Q1 , TPS3703-Q1 , TPS3850-Q1
Adding the total FIT rate, residual or single-point faults, and latent faults of Table 3-2, Table 3-5, and Table 3-6 produces the overall FIT rate. From there, you can calculate the final SPFM = 99.55% and LFM = 81.74% for this design (Table 3-7), proving that a TI power-supply design with the LM63625-Q1 and TPS37A-Q1 meets ASIL B criteria.
Die (LM63625) | Package (LM63625) | Die (TPS37A) | Package (TPS37A) | Overall | ||
---|---|---|---|---|---|---|
Total FIT | λS | 7.0000 | 5.0000 | 2.0000 | 3.0000 | 17.0000 |
Residual and single point faults | λSPF and λRF | 0.0420 | 0.0113 | 0.0000 | 0.0000 | 0.0533 |
Latent fault | λMPF,L | 0.0000 | 0.0000 | 1.5600 | 1.5300 | 3.0900 |
Single point failure metric | SPFM | 99.40% | 99.77% | 100.00% | 100.00% | 99.69%(1) |
Latent failure metric | LFM | 100.00% | 100.00% | 22.00% | 49.00% | 81.77%(2) |