SNVK008 April 2024 TPS7H4011-SP
The parametric data for the TPS7H4011-SP passes up to 100krad(Si) HDR TID irradiation. The drifts of the electrical parameters through HDR were within the data sheet limits.
Overall, the TPS7H4011-SP showed a strong degree of hardness to HDR TID irradiation up to 100krad(Si) for both biased and unbiased exposure conditions. The measurements taken post-irradiation for each sample set showed a marginal shift for most parameters at each dose level for both biased and unbiased. See Section 3.2 for electrical parameters. Test numbers are listed only for parameters tested for TID.
See Section A for HDR report up to 100krad(Si).