SNVK008 April 2024 TPS7H4011-SP
Table 1-1 lists the device information used in the initial TID HDR and LDR characterization.
TID Exposure Details | |
---|---|
TI Device | TPS7H4011-SP |
Package | 30-pin CFP (HLB) |
TI Part Name | PTPS7H4011HLB/EM |
Technology | LBC7 (Linear BiCMOS 7) |
Assembly Lot Number | 4000666MTT |
Quantity Tested | HDR: 10 Devices
|
HDR Radiation Facility | Texas Instruments, Dallas, TX |
HDR Dose Level | 100krad(Si) |
HDR Dose Rate | 184.909rads(Si)/s ionizing radiation dose rate1 |
HDR Radiation Source | Gamma cell Co-60 |
Irradiation Temperature | Ambient, room temperature controlled to 25°C (±6°C) per MIL-STD-883 and MIL-STD-750. |