The LP5900 is an LDO capable of supplying 150-mA output current. Designed to meet the requirements of RF and analog circuits, the LP5900 device provides low noise, high PSRR, low quiescent current, and low line transient response figures. Using new innovative design techniques the LP5900 offers class-leading device noise performance without a noise bypass capacitor.
The device is designed to work with 0.47-μF input and output ceramic capacitors (no bypass capacitor required).
The device is available in a DSBGA (YZR) package and a WSON package; the device is also available in an extremely thin DSBGA (YPF) package. For all voltage and package options available today, see the Package Option Addendum (POA) at the end of this data sheet. For any other fixed output voltages from 1.5 V to 4.5 V in 25-mV steps and all other package options, contact your local TI Sales office.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
LP5900 | DSBGA (4) | 1.108 mm × 1.083 mm (MAX) |
WSON (6) | 2.50 mm × 2.20 mm (NOM) |
Changes from Q Revision (February 2015) to R Revision
Changes from P Revision (December 2014) to Q Revision
Changes from O Revision (April 2013) to P Revision
Changes from N Revision (April 2013) to O Revision
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
DSBGA | WSON | NAME | ||
A1 | 4 | EN | I | Enable input; disables the regulator when ≤ 0.4 V. Enables the regulator when ≥ 1.2 V. An internal 1-MΩ pull-down resistor connects this input to ground. |
A2 | 6 | IN | I | Input voltage supply. Connect a 0.47-µF capacitor at this input. |
B1 | 3 | GND | — | Common ground |
B2 | 1 | OUT | O | Output voltage. A 0.47-μF Low ESR capacitor should be connected to this pin. Connect this output to the load circuit. |
— | 2 | NC | — | No internal connection. |
— | Thermal Pad | Thermal Pad | — | The exposed thermal pad on the bottom of the packagemust be connected to a copper area on the PCB under the package. TI recommends use of thermal vias to remove heat from the package into the PCB. Connect the thermal pad to ground potential or leave floating. Do not connect the thermal pad to any potential other than the same ground potential seen at device pin 3. For additional information on using TI's non-pullback WSON package, see AN-1187 Leadless Leadframe Package (LLP) (SNOA401). |
MIN | MAX | UNIT | |
---|---|---|---|
Input voltage, VIN | –0.3 | 6 | V |
Output voltage, VOUT | –0.3 | VIN + 0.3 | |
Enable input voltage, VEN | –0.3 | VIN + 0.3 | |
Continuous power dissipation(4) | Internally Limited | ||
Junction temperature, TJMAX | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | MAX | UNIT | |
---|---|---|---|
Input voltage, VIN | 2.5 | 5.5 | V |
Enable voltage, VEN | 0 | VIN + 0.3 | V |
Output current, IOUT(2) | 0 | 150 | mA |
Junction temperature, TJ | –40 | 125 | °C |
Ambient temperature, TA(2) | –40 | 85 | °C |
THERMAL METRIC(1) | LP5900 | UNIT | ||
---|---|---|---|---|
NGF | YZR/YPF | |||
6 PINS | 4 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 79.8 | 177.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 84.4 | 0.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 20.4 | 35.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.6 | 5.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 20.3 | 35.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 11.2 | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIN | Input voltage | 2.5 | 5.5 | V | |||
ΔVOUT | Output voltage tolerance | VIN = (VOUT(NOM) + 1 V) to 5.5 V, IOUT = 1 mA to 150 mA, –40°C ≤ TJ ≤ 125°C |
−2% | 2% | |||
Line regulation | VIN = (VOUT(NOM) + 1 V) to 5.5 V, IOUT = 1 mA | 0.05 | %V | ||||
Load regulation | IOUT = 1 mA to 150 mA | 0.001 | %mA | ||||
ILOAD | Load current | See(3) | mA | ||||
Maximum output current | –40°C ≤ TJ ≤ 125°C | 150 | |||||
IQ | Quiescent current(4) | VEN = 1.2 V, IOUT = 0 mA | 25 | µA | |||
VEN = 1.2 V, IOUT = 0 mA, –40°C ≤ TJ ≤ 125°C | 50 | ||||||
VEN = 1.2 V, IOUT = 150 mA | 160 | ||||||
VEN = 1.2 V, IOUT = 150 mA, –40°C ≤ TJ ≤ 125°C | 230 | ||||||
VEN = 0.3 V (disabled) | 0.003 | ||||||
VEN = 0.3 V (disabled, –40°C ≤ TJ ≤ 125°C | 1 | ||||||
IG | Ground current(5) | IOUT = 0 mA (VOUT = 2.5 V) | 30 | µA | |||
VDO | Dropout voltage(6) | IOUT = 150 mA | 80 | mV | |||
IOUT = 150 mA, –40°C ≤ TJ ≤ 125°C | 150 | ||||||
ISC | Short-circuit current limit(7) | 300 | mA | ||||
PSRR | Power supply rejection ratio(8) | f = 100 Hz, IOUT = 150 mA | 85 | dB | |||
f = 1 kHz, IOUT = 150 mA | 75 | ||||||
f = 10 kHz, IOUT = 150 mA | 65 | ||||||
f = 50 kHz, IOUT = 150 mA | 52 | ||||||
f = 100 kHz, IOUT = 150 mA | 40 | ||||||
en | Output noise voltage(8) | BW = 10 Hz to 100 kHz, VIN = 4.2 V | IOUT = 0 mA | 7 | μVRMS | ||
IOUT = 1 mA | 10 | ||||||
IOUT = 150 mA | 6.5 | ||||||
TSHUTDOWN | Thermal shutdown | Temperature | 160 | ºC | |||
Hysteresis | 20 | ||||||
LOGIN INPUT THRESHOLDS | |||||||
VIL | Low input threshold (VEN) | VIN = 2.5 V to 5.5 V, –40°C ≤ TJ ≤ 125°C | 0.4 | V | |||
VIH | High input threshold (VEN) | VIN = 2.5 V to 5.5 V, –40°C ≤ TJ ≤ 125°C | 1.2 | V | |||
IEN | Input current at EN pin(9) | VEN = 5.5 V and VIN = 5.5 V | 5.5 | μA | |||
VEN = 0 V and VIN = 5.5 V | 0.001 | ||||||
TRANSIENT CHARACTERISTICS | |||||||
ΔVOUT | Line transient(8) | VIN = (VOUT(NOM) + 1 V) to (VOUT(NOM) + 1.6 V) in 30 μs, IOUT = 1 mA, –40°C ≤ TJ ≤ 125°C | −2 | mV | |||
VIN = (VOUT(NOM) + 1.6 V) to (VOUT(NOM) + 1 V) in 30 μs, IOUT = 1 mA, –40°C ≤ TJ ≤ 125°C | 2 | ||||||
Load transient(8) | IOUT = 1 mA to 150 mA in 10 μs, –40°C ≤ TJ ≤ 125°C | −110 | mV | ||||
IOUT = 150 mA to 1 mA in 10 μs, –40°C ≤ TJ ≤ 125°C | 50 | ||||||
Overshoot on start-up(8) | –40°C ≤ TJ ≤ 125°C | 20 | mV | ||||
Turnon time | To 95% of VOUT(NOM) | 150 | 300 | μs |
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
CIN | Input capacitance | Capacitance for stability | 0.47 | µF | ||
Capacitance for stability, –40°C ≤ TJ ≤ 125°C | 0.33 | |||||
COUT | Output capacitance | Capacitance for stability | 0.47 | |||
Capacitance for stability, –40°C ≤ TJ ≤ 125°C | 0.33 | 10 | ||||
ESR | Output/Input capacitance | 5 | 500 | mΩ |
Designed to meet the needs of sensitive RF and analog circuits, the LP5900 provides low noise, high PSRR, and low quiescent current, as well as low line and load transient response figures. Using new innovative design techniques, the LP5900 offers class-leading noise performance without the need for a separate noise filter capacitor.
The LP5900 remains stable and in regulation with no external load.
The LP5900 enable (EN) pin is internally held low by a 1-MΩ resistor to GND. The EN must be higher than the VIH threshold to ensure that the device is fully enabled under all operating conditions. The EN pin voltage must be lower than the VIL threshold to ensure that the device is fully disabled.
Any internal noise at the LP5900 reference voltage is reduced by a first order low-pass RC filter before it is passed to the output buffer stage. This eliminates the need for the external bypass capacitor for noise suppression.
Thermal-overload protection disables the output when the junction temperature rises to approximately 160°C which allows the device to cool. When the junction temperature cools to approximately 140°C, the output is enabled. Based on power dissipation, thermal resistance, and ambient temperature, the thermal protection circuit may cycle on and off. This thermal cycling limits the dissipation of the regulator and protects it from damage as a result of overheating.
The LP5900 may be switched ON or OFF by a logic input at the EN pin. A high voltage at this pin turns the device on. When the EN pin is low, the regulator output is off, and the device typically consumes 3 nA. However, if the application does not require the shutdown feature, the EN pin can be tied to IN pin to keep the regulator output permanently on. In this case the supply voltage must be fully established 500 μs or less to ensure correct operation of the start-up circuit. Failure to comply with this condition may cause a delayed start-up time of several seconds.
A 1 MΩ pull-down resistor ties the EN input to ground, and this ensures that the device will remain off when the EN pin is left open circuit. To ensure proper operation, the signal source used to drive the EN input must be able to swing above and below the specified turn-on/off voltage thresholds listed in the Electrical Characteristics section under VIL and VIH.
The LP5900 does not include any dedicated UVLO circuitry. The LP5900 internal circuitry is not fully functional until VIN is at least 2.5 V. The output voltage is not regulated until VIN ≥ (VOUT + VDO).
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The LP5900 is a linear regulator capable of supplying a 150-mA output current. Designed to meet the requirements of RF and nalog circuits, the device provides low noise, high PSRR, low quiescent current, and low line transient response figures. Using new innovative design techniques the LP5900 offers class-leading device noise performance and is designed to work with 0.47-μF input and output ceramic capacitors (no bypass capacitor is required).
Figure 16 shows the typical application circuit for the LP5900. Input and output capacitances may need to be increased above the 0.47-μF minimum for some applications.
DESIGN PARAMETER | MIN | MAX | UNITS |
---|---|---|---|
Input voltage range | 2.5 | 5.5 | V |
Output voltage | 2.8 | V | |
Output current | 150 | mA | |
Output capacitor range | 0.47 | 10 | μF |
Input/Output capacitor ESR range | 5 | 500 | mΩ |
The permissible power dissipation for any package is a measure of the capability of the device to pass heat from the power source, the junctions of the device, to the ultimate heat sink, the ambient environment. Thus the power dissipation is dependent on the ambient temperature and the thermal resistance across the various interfaces between the die and ambient air. As stated in Recommended Operating Conditions, the allowable power dissipation for the device in a given package can be calculated using Equation 1:
The actual power dissipation across the device can be represented by Equation 2:
This establishes the relationship between the power dissipation allowed due to thermal consideration, the voltage drop across the device, and the continuous current capability of the device. These two equations should be used to determine the optimum operating conditions for the device in the application.
Like any low-dropout regulator, the LP5900 requires external capacitors for regulator stability. The LP5900 is specifically designed for portable applications requiring minimum board space and smallest components. These capacitors must be correctly selected for good performance.
An input capacitor is required for stability. The input capacitor should be at least equal to or greater than the output capacitor. It is recommended that a 0.47-µF capacitor be connected between the LP5900 IN pin and ground.
This capacitor must be located a distance of not more than 1 cm from the input pin and returned to a clean analog ground. Any good quality ceramic, tantalum, or film capacitor may be used at the input.
Important: To ensure stable operation it is essential that good PCB practices are employed to minimize ground impedance and keep input inductance low. If these conditions cannot be met, or if long leads are to be used to connect the battery or other power source to the LP5900, then it is recommended to increase the input capacitor to at least 2.2 µF. Also, tantalum capacitors can suffer catastrophic failures due to surge current when connected to a low-impedance source of power (like a battery or a very large capacitor). If a tantalum capacitor is used at the input, it must be ensured by the manufacturer to have a surge current rating sufficient for the application. There are no requirements for the equivalent series resistance (ESR) on the input capacitor, but tolerance and temperature coefficient must be considered when selecting the capacitor to ensure the capacitance will remain 0.47 μF ±30% over the entire operating temperature range.
The LP5900 is designed specifically to work with very small ceramic output capacitors. A ceramic capacitor (dielectric types X5R or X7R) in the 0.47 μF to 10 μF range, and with ESR between 5 mΩ to 500 mΩ, is suitable in the LP5900 application circuit. For this device the output capacitor should be connected between the OUT pin and a good ground connection and should be mounted within 1 cm of the device.
It may also be possible to use tantalum or film capacitors at the device output, OUT, but these are not as attractive for reasons of size and cost (see the Capacitor Characteristics section below).
The output capacitor must meet the requirement for the minimum value of capacitance and have an ESR value that is within the range 5 mΩ to 500 mΩ for stability.
The LP5900 is designed to work with ceramic capacitors on the input and output to take advantage of the benefits they offer. For capacitance values in the range of 0.47 μF to 4.7 μF, ceramic capacitors are the smallest, least expensive and have the lowest ESR values, thus making them best for eliminating high frequency noise. The ESR of a typical 0.47-μF ceramic capacitor is in the range of 20 mΩ to 40 mΩ, which easily meets the equivalent series resistance (ESR) requirement for stability for the LP5900.
The temperature performance of ceramic capacitors varies by type and manufacturer. Most large value ceramic capacitors (≥ 2.2 µF) are manufactured with Z5U or Y5V temperature characteristics, which results in the capacitance dropping by more than 50% as the temperature goes from 25°C to 85°C.
A better choice for temperature coefficient in a ceramic capacitor is X7R. This type of capacitor is the most stable and holds the capacitance within ±15% over the temperature range. Tantalum capacitors are less desirable than ceramic for use as output capacitors because they are more expensive when comparing equivalent capacitance and voltage ratings in the 0.47 μF to 4.7 μF range.
Another important consideration is that tantalum capacitors have higher ESR values than equivalent size ceramics. This means that while it may be possible to find a tantalum capacitor with an ESR value within the stable range, it would have to be larger in capacitance (which means bigger and more costly) than a ceramic capacitor with the same ESR value. It should also be noted that the ESR of a typical tantalum will increase about 2:1 as the temperature goes from 25°C down to −40°C, so some guard band must be allowed.