SNVS579L February 2009 – May 2018 LM26420
PRODUCTION DATA.
PART ID | PART VALUE | MANUFACTURER | PART NUMBER |
---|---|---|---|
U1 | 2-A buck regulator | TI | LM26420Y |
C3, C4 | 22 µF, 6.3 V, 1206, X5R | TDK | C3216X5R0J226M |
C1, C6, C7 | 33 µF, 6.3 V, 1206, X5R | TDK | C3216X5R0J336M |
C2 | 47 µF, 6.3 V, 1206, X5R | TDK | C3216X5R0J476M |
C5 | 0.47 µF, 10 V, 0805, X7R | Vishay | VJ0805Y474KXQCW1BC |
L1 | 3.3 µH, 3.28 A | Coilcraft | MSS7341-332NL |
L2 | 5 µH, 2.82 A | Coilcraft | MSS7341-502NL |
R3, R4 | 10 kΩ, 0603, 1% | Vishay | CRCW060310K0F |
R1 | 4.99 kΩ, 0603, 1% | Vishay | CRCW06034K99F |
R5, R6 | 49.9 kΩ, 0603, 1% | Vishay | CRCW060649K9F |
R2 | 21.5 kΩ, 0603, 1% | Vishay | CRCW060321K5F |
R7 | 4.99 Ω, 0603, 1% | Vishay | CRCW06034R99F |
Also see Detailed Design Procedure above.