The LMZ21701 nano module is an easy-to-use step-down DC/DC solution capable of driving up to 1000-mA load in space-constrained applications. Only an input capacitor, an output capacitor, a soft-start capacitor, and two resistors are required for basic operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMZ21701 | µSIP (8) | 3.50 mm × 3.50 mm |
space
space
space
Changes from D Revision () to E Revision
Changes from C Revision (October 2014) to D Revision
Changes from B Revision (August 2014) to C Revision
Changes from A Revision (October 2013) to B Revision
Changes from * Revision (August 2012) to A Revision