SNVS853E August 2012 – August 2018 LMZ21701
PRODUCTION DATA.
The LMZ21701 nano module is an easy-to-use step-down DC/DC solution capable of driving up to 1000-mA load in space-constrained applications. Only an input capacitor, an output capacitor, a soft-start capacitor, and two resistors are required for basic operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMZ21701 | µSIP (8) | 3.50 mm × 3.50 mm |
space
space
space