SNVS853E August 2012 – August 2018 LMZ21701
PRODUCTION DATA.
Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LMZ21701SILR | uSiP | SIL | 8 | 3000 | 330.0 | 12.4 | 3.75 | 3.75 | 2.2 | 8.0 | 12.0 | Q2 |
LMZ21701SILT | uSiP | SIL | 8 | 250 | 178.0 | 13.2 | 3.75 | 3.75 | 2.2 | 8.0 | 12.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LMZ21701SILR | uSiP | SIL | 8 | 3000 | 383.0 | 353.0 | 58.0 |
LMZ21701SILT | uSiP | SIL | 8 | 250 | 223.0 | 194.0 | 35.0 |