SNVS853E August 2012 – August 2018 LMZ21701
PRODUCTION DATA.
The nano module monitors its junction temperature (Tj) and shuts itself off if the it gets too hot. The thermal shutdown threshold for the junction is typically 160 °C. Both, high-side and low-side FETs are turned off until the junction temperature has decreased under the hysteresis level, typically 30 °C below the shutdown temperature.