SNVS871M July 2012 – June 2020 LP8556
PRODUCTION DATA.
Address A2h
CFG2 REGISTER | |||||||
---|---|---|---|---|---|---|---|
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | UVLO_EN | UVLO_TH | BL_ON | ISET_EN | BOOST_ _FSET_EN | PWM_ _FSET_EN | |
NAME | BIT | ACCESS | DESCRIPTION | ||||
RESERVED | 7:6 | R/W | |||||
UVLO_EN | 5 | R/W | Undervoltage lockout protection enable. | ||||
UVLO_TH | 4 | R/W | UVLO threshold levels:
0 = 2.5 V 1 = 5.2 V |
||||
BL_ON | 3 | R/W | Enable backlight. This bit must be set for PWM only control.
0 = Backlight disabled. This selection is recommended for systems with an I2C master. With an I2C master, the backlight can be controlled by writing to the register 01h. 1 = Backlight enabled. This selection is recommended for systems with PWM only control. |
||||
ISET_EN | 2 | R/W | Enable LED current set resistor.
0 = Resistor is disabled and current is set with CURRENT and CURRENT_MAX EPROM register bits. 1 = Resistor is enabled and current is set with the RISET resistor AND CURRENT AND CURRENT_MAX EPROM register bits. |
||||
BOOST_FSET_EN | 1 | R/W | Enable configuration of the switching frequency via FSET pin.
0 = Configuration of the switching frequency via FSET pin is is disabled. The switching frequency is set with BOOST_FREQ EPROM register bits. 1 = Configuration of the switching frequency via FSET pin is is enabled. |
||||
PWM_FSET_EN | 0 | R/W | Enable configuration of the PWM dimming frequency via FSET pin.
0 = Configuration of the switching frequency via FSET pin is is disabled. The switching frequency is set with PWM_FREQ EPROM register bits. 1 = Configuration of the PWM dimming frequency via FSET pin is is enabled. |