SNVS983A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
An external resistor divider from VIN to GND is used to enable the TPS7H4011 when a desired preset input voltage is reached. In effect, this acts as an adjustable UVLO. First, 10V is selected as the desired turn-on voltage (VIN(rising)). Next, REN_TOP of 54.2kΩ is selected as a reasonable tradeoff between a large enough resistor to minimize power dissipation, but low enough to prevent excessive noise coupling to a high impedance node. Equation 4 is then used to calculate an REN_BOT of 3.52kΩ.
Since the enable pin has hysteresis, the resulting turn-off voltage can be calculated using Equation 5. It is found that the VINfalling is 9.3V. This means that once the regulator starts switching after rising above 10V (VIN(rising)), it will continue switching until falling below 9.3V.