SNVS983A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
There are multiple clocking mode options to enable use of both the programmable internal clock and an externally synchronized clock. This allows flexibility to synchronize devices to a system clock or to allow secondary TPS7H4011 devices to be synchronized to a primary TPS7H4011 device. All modes are listed in Table 8-3.
MODE | INPUT CONFIGURATION FOR CLOCK | CLOCK | |||
---|---|---|---|---|---|
SYNCM INPUT | SYNC2 INPUT | RT | SYNC1 INPUT/OUTPUT | SYNC2 OUTPUT | |
Internal clock: With output sync | SYNCM = GND | N/A | Resistor from RT to GND | Output fSW in phase | Output fSW 90° out of phase |
Internal clock: No output sync | SYNCM = Float | No output | No output | ||
External clock: Inverted sync, default fSW | SYNCM = AVDD | SYNC2 = GND | Resistor from RT to GND | Input fSW 180° out of phase | N/A |
External clock: Inverted sync, no default fSW | Float | Input fSW 180° out of phase | N/A | ||
External clock: Non-inverted sync, default fSW | SYNC2 = AVDD | Resistor from RT to GND | Input fSW in phase | N/A | |
External clock: Non-inverted sync, no default fSW | Float | Input fSW in phase | N/A |