SNVS983A April   2024  – August 2024 TPS7H4011-SP

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Options Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Quality Conformance Inspection
    7. 6.7 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  VIN and Power VIN Pins (VIN and PVIN)
      2. 8.3.2  Voltage Reference
      3. 8.3.3  Remote Sensing and Setting VOUT
        1. 8.3.3.1 Minimum Output Voltage
        2. 8.3.3.2 Maximum Output Voltage
      4. 8.3.4  Enable
      5. 8.3.5  Fault Input (FAULT)
      6. 8.3.6  Power Good (PWRGD)
      7. 8.3.7  Adjustable Switching Frequency and Synchronization
        1. 8.3.7.1 Internal Clock Mode
        2. 8.3.7.2 External Clock Mode
        3. 8.3.7.3 Primary-Secondary Synchronization
      8. 8.3.8  Turn-On Behavior
        1. 8.3.8.1 Soft-Start (SS_TR)
        2. 8.3.8.2 Safe Start-Up Into Prebiased Outputs
        3. 8.3.8.3 Tracking and Sequencing
      9. 8.3.9  Protection Modes
        1. 8.3.9.1 Overcurrent Protection
          1. 8.3.9.1.1 High-Side 1 Overcurrent Protection (HS1)
          2. 8.3.9.1.2 High-Side 2 Overcurrent Protection (HS2)
          3. 8.3.9.1.3 COMP Shutdown
          4. 8.3.9.1.4 Low-Side Overcurrent Sinking Protection
        2. 8.3.9.2 Output Overvoltage Protection (OVP)
        3. 8.3.9.3 Thermal Shutdown
      10. 8.3.10 Error Amplifier and Loop Response
        1. 8.3.10.1 Error Amplifier
        2. 8.3.10.2 Power Stage Transconductance
        3. 8.3.10.3 Slope Compensation
        4. 8.3.10.4 Frequency Compensation
    4. 8.4 Device Functional Modes
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1  Operating Frequency
        2. 9.2.2.2  Output Inductor Selection
        3. 9.2.2.3  Output Capacitor Selection
        4. 9.2.2.4  Input Capacitor Selection
        5. 9.2.2.5  Soft-Start Capacitor Selection
        6. 9.2.2.6  Rising VIN Set Point (Configurable UVLO)
        7. 9.2.2.7  Output Voltage Feedback Resistor Selection
        8. 9.2.2.8  Output Voltage Accuracy
        9. 9.2.2.9  Slope Compensation Requirements
        10. 9.2.2.10 Compensation Component Selection
        11. 9.2.2.11 Schottky Diode
      3. 9.2.3 Application Curve
      4. 9.2.4 Parallel Operation Compensation
      5. 9.2.5 Inverting Buck-Boost
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Third-Party Products Disclaimer
      2. 10.1.2 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Mechanical Data

Description

The TPS7H4011 is a 14V, 12A synchronous buck converter optimized for use in a space environment. The peak current mode converter obtains high efficiency with good transient performance and reduced component count.

The wide voltage range of the TPS7H4011 enables it to be used as a point of load regulator to convert directly from a 12V or 5V rail. The output voltage start-up ramp is controlled by the SS_TR pin. Power sequencing is possible with the EN and PWRGD pins.

The device can be configured with up-to four devices in parallel without an external clock for increased current capabilities. Additionally, various features are included such as differential remote sensing, selectable current limit, a flexible fault input pin, and configurable compensation.

Device Information
PART NUMBER(1) GRADE PACKAGE(2)
5962R2122101VXC QMLV-RHA 30-pin ceramic 7.84mm × 19.28mm Mass = 2.27g
TPS7H4011HLB/EM Engineering sample
5962R2122102PYE(3) QMLP-RHA 44-pin plastic 6.10mm × 14.00mm Mass = 218mg
TPS7H4011MDDWTSEP(3) SEP
For additional information view the Device Options Table.
Dimension and mass values are nominal.
Product preview.
TPS7H4011-SP Simplified Schematic Simplified Schematic