SNVS983A April 2024 – August 2024 TPS7H4011-SP
PRODMIX
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | VIN, PVIN(1) | 4.5 | 14 | V | |
EN, FAULT, ILIM, PWRGD, SYNCM | 0 | 7 | |||
SYNC1, SYNC2(2) | 0 | 5.3 | |||
0 | VIN | ||||
VSNS+ | 0 | 0.6 | 1 | ||
VSNS- | –0.1 | 0.1 | |||
Output voltage | SW | 0 | 14 | V | |
RSC, COMP, RT | 0 | 3.3 | |||
SS_TR | 0 | 0.6 | 1 | ||
Output current | SW(avg) | 0 | 12 | A | |
RT | –100 | 100 | µA | ||
Input current | COMP | –200 | 200 | µA | |
PWRGD | 0 | 2 | mA | ||
Operating junction temperature | TJ | –55 | 125 | °C |