SNVSA56B May 2015 – February 2017 LM2776
PRODUCTION DATA.
The LM2776 CMOS charge-pump voltage converter inverts a positive voltage in the range of 2.7 V to 5.5 V to the corresponding negative voltage of −2.7 V to −5.5 V. The device uses three low-cost capacitors to provide up to 200 mA of output current. The LM2776 operates at 2-MHz oscillator frequency to reduce output resistance and voltage ripple under heavy loads. With an operating current of only 100 µA (operating efficiency greater than 91% with most loads) and 1-µA typical shutdown current, the LM2776 provides ideal performance for battery-powered systems.