SNVSA56B May 2015 – February 2017 LM2776
PRODUCTION DATA.
An enable pin (EN) pin is available to disable the device and place the LM2776 into shutdown mode reducing the quiescent current to 1 µA. In shutdown, the output of the LM2776 is pulled to ground by an internal pullup current source (approx 1.85 mA).