SNVSAB5A September 2017 – June 2021 LP87332A-Q1
PRODUCTION DATA
BUCK_STAT is shown in Table 7-69, Address: 0x1E
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK1_STAT | BUCK1_PG _STAT | Reserved - do not use | BUCK1_ILIM _STAT | BUCK0_STAT | BUCK0_PG _STAT | Reserved - do not use | BUCK0_ILIM _STAT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | BUCK1_STAT | R | 0 | Status bit indicating the enable and disable status of the Buck1: 0 - Buck1 regulator is disabled. 1 - Buck1 regulator is enabled. |
6 | BUCK1_PG_STAT | R | 0 | Status bit indicating the Buck1 output voltage validity (raw status): 0 - Buck1 output voltage is valid. 1 - Buck1 output voltage is invalid. |
5 | Reserved - do not use | R | 0 | |
4 | BUCK1_ILIM _STAT | R | 0 | Status bit indicating the Buck1 current limit status (raw status): 0 - Buck1 output current is below the current limit level. 1 - Buck1 output current limit is active. |
3 | BUCK0_STAT | R | 0 | Status bit indicating the enable and disable status of the Buck0: 0 - Buck0 regulator is disabled. 1 - Buck0 regulator is enabled. |
2 | BUCK0_PG_STAT | R | 0 | Status bit indicating the Buck0 output voltage validity (raw status): 0 - Buck0 output voltage is valid. 1 - Buck0 output voltage is invalid. |
1 | Reserved - do not use | R | 0 | |
0 | BUCK0_ILIM _STAT | R | 0 | Status bit indicating the Buck0 current limit status (raw status): 0 - Buck0 output current is below the current limit level. 1 - Buck0 output current limit is active. |