SNVSAB5A September 2017 – June 2021 LP87332A-Q1
PRODUCTION DATA
LDO0_VOUT is shown in Table 7-29, Address: 0x0A
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved - do not use | LDO0_VSET[4:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:5 | Reserved - do not use | R/W | 000 | |
4:0 | LDO0_VSET[4:0] | R/W | 0x0A | Sets the output voltage of the LDO0 regulator: 0.8 V - 3.3 V, 100 mV steps 0x00 - 0.8V ... 0x19 - 3.3 V Reserved; do not use. 0x1A ... 0x1F |