SNVSAB5A September 2017 – June 2021 LP87332A-Q1
PRODUCTION DATA
The LP87332A-Q1 is a high-efficiency, high-performance flexible power supply device with two step-down DC/DC converter cores (Buck0 and Buck1) and two low-dropout (LDO) linear regulators (LDO0 and LDO1) for automotive applications. Table 7-1 lists the output characteristics of the regulators.
SUPPLY | OUTPUT | ||
---|---|---|---|
VOUT RANGE (V) | RESOLUTION (mV) | IMAX MAXIMUM OUTPUT CURRENT (mA) | |
Buck0 | 0.7 to 3.36 | 10 (0.7 V to 0.73 V) 5 (0.73 V to 1.4 V) 20 (1.4 V to 3.36 V) | 3000 |
Buck1 | 0.7 to 3.36 | 10 (0.7 V to 0.73 V) 5 (0.73 V to 1.4 V) 20 (1.4 V to 3.36 V) | 3000 |
LDO0 | 0.8 to 3.3 | 100 | 300 |
LDO1 | 0.8 to 3.3 | 100 | 300 |
The LP87332A-Q1 also supports switching clock synchronization to an external clock (CLKIN pin). The nominal frequency of the external clock can be from 1 MHz to 24 MHz with 1-MHz steps.
Additional features include:
The LP87332A-Q1 has one dedicated general purpose digital output (GPO) signal. The CLKIN pin can be programmed as a second GPO signal (GPO2), if the external clock is not needed. The output type (open-drain or push-pull) is programmable for the GPOs.