SNVSAB5A September 2017 – June 2021 LP87332A-Q1
PRODUCTION DATA
TOP_MASK_2 is shown in Table 7-75, Address: 0x21
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved - do not use | RESET_REG _MASK |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:1 | Reserved - do not use | R/W | 000 0000 | |
0 | RESET_REG _MASK | R/W | 1 | Masking for register reset interrupt (RESET_REG_INT in INT_TOP_2 register): 0 - Interrupt is generated. 1 - Interrupt is not generated. This change of this bit by I2C writing has no effect because it will be read from OTP memory during reset. |