Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LP8863-Q1 Automotive Display LED-Backlight Driver With Six 150-mA Channels
1 Features
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
- Input Voltage Operating Range 3 V to 48 V
- Six High-Precision Current Sinks
- Current Matching 1% (typical)
- Dimming Ratio 32 000:1 Using 152-Hz LED Output PWM Frequency
- Up to 16-bit LED Dimming Resolution With SPI, I2C, or PWM Input
- Automatically Detects Used LED Strings and Adjusts LED-Channel Phase Shift
- Independent Current Control for Each Channel
- Hybrid PWM and Current Dimming Function
- Up to 47-V VOUT Boost or SEPIC DC/DC Controller
- Switching Frequency 300 kHz to 2.2 MHz
- Boost Spread Spectrum for Reduced EMI
- Boost Sync Input to Set Boost Switching Frequency From an External Clock
- Integrated Charge Pump Supports Low VIN Conditions Such as Cold Crank
- Output Voltage Automatically Discharged When Boost is Disabled
- Extensive Fault Diagnostics
2 Applications
- Backlight for:
- Automotive Infotainment
- Automotive Instrument Clusters
- Smart Mirrors
- Heads-Up Displays (HUD)
- Central Information Displays (CID)
- Audio-Video Navigation (AVN)