REFERENCE DESIGNATOR |
DESCRIPTION |
NOTE |
RISENSE |
20 mΩ, 3 W |
Input current sensing resistor |
RSD |
20 kΩ, 0.1 W |
Power-line FET gate pullup resistor |
RSENSE |
20 mΩ, 3 W |
SEPIC current sensing resistor |
RFB2 |
170 kΩ, 0.1 W |
Bottom feedback divider resistor |
RFB1 |
560 kΩ, 0.1 W |
Top feedback divider resistor |
RBST |
140 kΩ, 0.1 W |
SEPIC frequency set resistor |
RISET |
20.5 kΩ, 0.1 W |
Current set resistor for 150 mA max |
RPWM |
140 kΩ, 0.1 W |
Output PWM frequency set resistor |
CPUMP |
10-µF, 16-V ceramic |
Charge pump output capacitor |
C2x |
2.2-µF, 25-V ceramic |
Flying capacitor |
CVDD |
4.7-µF + 0.1-µF, 10-V ceramic |
VDD bypass capacitor |
CLDO |
10-µF + 0.1-µF, 10-V ceramic |
VLDO bypass capacitor |
CIN |
2 × 33-µF, 63-V electrolytic |
SEPIC input capacitor |
COUT |
2 × 33-µF, 63-V electrolytic |
SEPIC output capacitor |
CS1 |
10-µF, 100-V ceramic |
SEPIC coupling capacitor |
CS2 |
33-µF, 63-V electrolytic |
SEPIC coupling capacitor |
RS |
2 Ω, 0.125 W |
SEPIC resistor |
L1 |
10-µH saturation current 15.5 A |
SEPIC inductor |
L2 |
10-µH saturation current 15.5 A |
SEPIC inductor |
D1 |
100-V 10-A Schottky diode |
SEPIC Schottky diode |
Q1 |
60-V, 25-A nMOSFET |
SEPIC nMOSFET |
Q2 |
60-V, 30-A pMOSFET |
Power-line FET |