SNVSAB6B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IQ | Shutdown mode current, VDD pin | VDD < VPOR, EN = L | 0.3 | 2 | μA | |
Standby mode current, VDD pin | VDD > VPOR, EN = L | 75 | 300 | μA | ||
Active mode current , VDD pin | LP8863-Q1 enabled, boost enabled (ILED = 150mA), CP enabled, VDD = 3.3V, fSW = 300kHz, Boost FET - IPD25N06S4L-30 | 15 | 40(1) | mA | ||
VPOR | Power-on reset threshold | VDD pin voltage. | 2.65 | V |