SNVSAB6B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
A typical FB-pin circuit uses a two-resistor divider circuit between the boost output voltage and ground.
Maximum boost voltage can be calculated with Equation 1. The maximum boost voltage can be reached during OPEN string detection or if all LED strings are left disconnected.
The minimum boost voltage must be less than the minimum LED string voltage. Minimum boost voltage is calculated with Equation 2:
When the boost OVP_LOW level is reached the boost controller stops switching the boost FET and the BSTOVPL_STATUS bit is set. The LED drivers are still active during this condition, and the boost resumes normal switching operation once the boost output level falls. The boost OVP low voltage threshold is calculated with Equation 3:
where
When the boost OVP_HIGH level is reached the boost controller enters fault recovery mode, and the BSTOVPH_STATUS bit is set. The boost OVP high-voltage threshold is calculated with Equation 4:
When the boost UVP level is reached the boost controller starts a 100-ms OCP counter. The LP8863-Q1 device enters the fault recovery mode and sets the BSTOCP_STATUS bit if the boost voltage does not rise above the UVP threshold before the timer expires. The boost UVP voltage when adaptive voltage control is at the maximum output voltage is calculated with Equation 5:
where