SNVSAB6B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fPWM_IN | PWM input frequency | 100 | 20 000 | Hz | ||
tPWM_MIN_ON | PWM input minimum on time | 200 | ns | |||
INPWMRES | PWM input resolution | fPWM_IN = 100 Hz | 16 | bit | ||
fPWM_IN = 20 kHz | 10 |