SNVSAB6B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ILEAKAGE | Leakage current | Outputs LED0 to LED5 = VOUT = 45 V, EN = Low | 0.1 | 2.5 | µA | |
IMAX | Max LED sink current | LED0 to LED5 | 150 | mA | ||
IACC | LED sink current accuracy(1) | IOUT = 150 mA, PWM duty =100% | −4% | 4% | ||
IMATCH | LED sink current matching(1) | IOUT = 150 mA, PWM duty =100% | 1% | 3.5% | ||
VSAT | Saturation voltage (2) | IOUT = 150 mA | 0.4 | 0.79 | V | |
fPWM_OUT_MIN | Minimum LED PWM output frequency | 0.152 | kHz | |||
fPWM_OUT_MAX | Maximum LED PWM output frequency | 19.5 | kHz | |||
DIM | Dimming ratio | fPWM_OUT = 152 Hz | 32000:1 | |||
fPWM_OUT = 4.8 kHz with hybrid dimming | 8000:1 | |||||
fPWM_OUT = 4.8 kHz | 1000:1 | |||||
VHEADROOM | LED sink headroom | 0.55 | V | |||
VHEADROOM_HYST | LED sink headroom hysteresis | 0.5 | V | |||
VLEDSHORT | LED short detection threshold | shorted_led_thresh = 000 | 2.6 | V | ||
shorted_led_thresh = 001 | 3.0 | |||||
shorted_led_thresh = 010 | 3.5 | |||||
shorted_led_thresh = 011 | 3.8 | |||||
shorted_led_thresh = 100 | 4.1 | |||||
shorted_led_thresh = 101 | 4.6 | |||||
shorted_led_thresh = 110 | 5.2 | |||||
shorted_led_thresh = 111 | 5.9 | |||||
tPWM_OUT | LED output minimum pulse | 200 | ns |