SNVSAB6B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
The LED PWM frequency is asynchronous from the input PWM frequency. The LED PWM frequency is generated from the internal 20-MHz oscillator and can be set to eight discrete frequencies from 152 Hz to 19.531 kHz. The PWM dimming resolution is highest when the lowest PWM frequency is used. The PWM_FSET resistor determines the LED PWM frequency based on Table 4. PWM resolution in Table 4 is with PWM dither disabled.
R_PWM_FSET (kΩ) | LED PWM FREQUENCY (Hz) | PWM DIMMING RESOLUTION (bits) |
3.92 | 152 | 16 (maximum) |
4.75 | 305 | 16 |
5.76 | 610 | 15 |
7.87 | 1221 | 14 |
11 | 2441 | 13 |
17.8 | 4883 | 12 |
42.2 | 9766 | 11 |
140 | 19 531 | 10 |