IOCP |
Input over current threshold |
RISENSE = 20 mΩ |
9.35 |
11 |
12.65 |
A |
ILEAK_VSENSE_P |
VSENSE_P pin leakage current |
VSENSE_P = 48 V |
|
1 |
|
µA |
ILEAK_VSENSE_N |
VSENSE_N pin leakage current |
VSENSE_N = 48 V |
|
1 |
|
µA |
ILEAK_SD |
SD pin leakage current |
VSD = 48 V |
|
1 |
|
µA |
tSOFT_START |
Power line FET soft start |
When RISENSE is used |
|
50 |
|
ms |
ISD |
SD Pull-down current |
RSD = 20 kΩ |
325 |
|
450 |
µA |