SNVSAB6B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VDDUVLO | VDD UVLO threshold | VDD falling | 2.6 | 2.7 | 2.8 | V |
VDDUVLO_H | VDD UVLO hysteresis | 0.1 | V | |||
VINUVLO | VIN UVLO threshold | VIN falling | 2.7 | 2.8 | 2.9 | V |
VINUVLO_H | VIN UVLO hysteresis | 0.35 | V | |||
VINOVP | VIN OVP threshold | VIN rising | 40.8 | 43 | 45.2 | V |
VINOVP_H | VIN OVP hysteresis | 2.5 | V | |||
TTSD | Thermal shutdown threshold | Temperature rising | 155 | 165 | 175 | °C |
TTSD_H | Thermal shutdown hysteresis | Temperature falling from TSD threshold | 20 | °C | ||
TTWR_H | Thermal high warning threshold | temperature_limit_high = 0x07D | 115 | 125 | 135 | °C |
TTWR_L | Thermal low warning threshold | temperature_limit_low = 0x069 | 95 | 105 | 115 | °C |
VDDIO | VDDIO supply voltage | 1.65 | 3.6 | V | ||
VDDIOIQ | VDDIO supply current | 1 | μA | |||
VLDO | LDO output voltage | 1.8 | V |