SNVSAB6B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Voltage on pins | V_SENSE_P, VSENSE_N, SD | 3 | 12 | 48 | V |
Voltage on pins | 0 | 48 | |||
EN, ISNS | 0 | 5.5 | |||
VDD | 2.7 | 3.3/5 | 5.5 | ||
VDDIO, SCLK_SCL, SDI_SDA, SDO_PWM, SS_ADDRSEL, INT, IFSEL, BST_FSET, PWM_FSET, ISET | 1.65 | 1.8/3.3 | 3.6 | ||
VLDO | 0 | 1.8 | 2 | ||
C1P, C1N, CPUMP(1), GD | 0 | 6.6/10 | 11 | ||
Thermal | Ambient temperature | -40 | 125 | °C |