SNVSAH9B December 2015 – March 2021 LMR16030
PRODUCTION DATA
The LMR16030 employs an output overvoltage protection (OVP) circuit to minimize voltage overshoot when recovering from output fault conditions or strong unload transients in designs with low output capacitance. The OVP feature minimizes output overshoot by turning off the high-side switch immediately when FB voltage reaches to the rising OVP threshold which is nominally 109% of the internal voltage reference VREF. When the FB voltage drops below the falling OVP threshold, which is nominally 107% of VREF, the high-side MOSFET resumes normal operation.