Click here to create a custom design using the
LM76003 device with the WEBENCH® Power Designer.
Click here to create a custom design using the
LM16030 device with the WEBENCH® Power Designer.
- Start by entering the input voltage
(VIN), output voltage
(VOUT), and output current
(IOUT) requirements.
- Optimize the design for key parameters such as
efficiency, footprint, and cost using the
optimizer dial.
- Compare the generated design with other possible
solutions from Texas Instruments.
The
WEBENCH Power Designer provides a customized
schematic along with a list of materials with
real-time pricing and component
availability.
In
most cases, these actions are available:
- Run electrical simulations to see important
waveforms and circuit performance
- Run thermal simulations to understand board
thermal performance
- Export customized schematic and layout into
popular CAD formats
- Print PDF reports for the design, and share the
design with colleagues
Get
more information about WEBENCH tools at www.ti.com/WEBENCH.