SNVSAH9B December 2015 – March 2021 LMR16030
PRODUCTION DATA
This example details the design of a high frequency switching regulator using ceramic output capacitors. A few parameters must be known in order to start the design process. These parameters are typically determined at the system level:
Input voltage, VIN | 7 V to 60 V, typical 24 V |
Output voltage, VOUT | 5.0 V |
Maximum output current, IO_MAX | 3 A |
Transient response, 0.3 A to 3 A | 5% |
Output voltage ripple | 50 mV |
Input voltage ripple | 400 mV |
Switching frequency, fSW | 500 KHz |