SNVSAI4B November 2017 – November 2020 LM5145
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
THO-TR TLO-TR |
HO, LO rise times | VBST – VSW = 7 V, CLOAD = 1 nF, 20% to 80% | 7 | ns | ||
THO-TF TLO-TF |
HO, LO fall times | VBST – VSW = 7 V, CLOAD = 1 nF, 80% to 20% | 4 | ns | ||
THO-DT | HO turn-on dead time | VBST – VSW = 7 V, LO off to HO on, 50% to 50% | 14 | ns | ||
TLO-DT | LO turn-on dead time | VBST – VSW = 7 V, HO off to LO on, 50% to 50% | 14 | ns |