SNVSAI4B November 2017 – November 2020 LM5145
PRODUCTION DATA
The intended input, output, and performance parameters are shown in Table 9-9 for this implementation example that derives power from large battery packs common to commercial drone and electric forklift applications.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady state) | 28 V to 75 V |
Input transient voltage (peak) | 85 V |
Output voltage and current | 24 V, 5 A |
Switching frequency | 440 kHz |
Output voltage regulation | ±1% |
Load transient peak voltage deviation, 2.5-A load step | < 100 mV |