SNVSAI4B November 2017 – November 2020 LM5145
PRODUCTION DATA
Resistors RTRK1 and RTRK2 connected to the SS/TRK pin of the LM5145 define a ratiometric tracking start-up sequence from a master power supply, VTRACK. The output voltage ramps from 0 V to its nominal 24-V setpoint as the master supply ramps from 0 V to 5 V. See Section 8.3.7.1 for more detail.
The selected buck converter power stage components are cited in Table 9-10. Note that additional input or output capacitance can be included in this design as needed, but you can view the LM5145 Quickstart Calculator to adjust the compensation circuit components if COUT changes.
REFERENCE DESIGNATOR | QTY | SPECIFICATION | MANUFACTURER | PART NUMBER |
---|---|---|---|---|
CIN | 5 | 2.2 µF, 100 V, X7R, 1210, ceramic | TDK | C3225X7S2A475M |
Murata | GRM32DC72A475KE01L | |||
AVX | 12101C225KAT2A | |||
COUT | 7 | 10 µF, 50 V, X7R, 1210, ceramic | TDK | C3225X7R1H106M |
Murata | GRM32ER71H106KA12L | |||
AVX | 12105C106KAT2A | |||
LF | 1 | 15 µH, 24 mΩ, 10 A, 13.45 × 12.6 × 5.8 mm | Cyntec | CMLB136T-150MS |
15 µH, 24.4 mΩ, 10 A, 13.5 × 12.5 × 6.2 mm | Würth Electronik | WE LHMI 744373965150 | ||
15 µH, 18.6 mΩ, 15.5 A, 10.5 × 11.8 × 10.2 mm | Coilcraft | XAL1010-153ME | ||
Q1, Q2 | 2 | 100 V, 13 mΩ, MOSFET, SON 5 × 6 | Texas Instruments | CSD19534Q5A |
U1 | 1 | Wide VIN synchronous buck controller | Texas Instruments | LM5145RGYR |