SNVSAI4B November 2017 – November 2020 LM5145
PRODUCTION DATA
The required input, output, and performance parameters for this application example are shown in Table 9-7.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady state) | 14.4 V to 48 V |
Input transient voltage (peak) | 56 V |
Output voltage and current | 12 V, 10 A |
Input UVLO thresholds | 14 V on, 13.2 V off |
Switching frequency | 400 kHz |
Output voltage regulation | ±1% |
Load transient peak voltage deviation, 5-A load step | < 120 mV |