SNVSAI4B November 2017 – November 2020 LM5145
PRODUCTION DATA
For this application example, the intended input, output, and performance parameters are listed in Table 9-11.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady-state) | 6 V to 48 V |
Input transient voltage (peak) | 55 V |
Output voltage and current | 0.9 V to 1.1 V, 10 A |
Output voltage regulation | ±1% |
Load transient peak voltage deviation, 10-A step | < 120 mV |
Switching frequency | 300 kHz |