SNVSAJ9D February 2016 – March 2018 LM36274
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NOT USED | LED4_FB | LED3_FB | LED2_FB | LED1_FB | PWM_FILT[1] | PWM_ FILT[0] | PWM_24MHZ_ SAMPLE |
RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-1 | RW-1 | RW-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | NOT USED | |||
6 | LED4_FEEDBACK_DISABLE | R/W | 0 | 0 = Feedback enabled 1 = Feedback disabled |
5 | LED3_FEEDBACK_DISABLE | R/W | 0 | 0 = Feedback enabled 1 = Feedback disabled |
4 | LED2_FEEDBACK_DISABLE | R/W | 0 | 0 = Feedback enabled 1 = Feedback disabled |
3 | LED1_FEEDBACK_DISABLE | R/W | 0 | 0 = Feedback enabled 1 = Feedback disabled |
2:1 | PWM_FILT | R/W | 11 | PWM Glitch Filter 00 = No filter 01 = 100 ns 10 = 150 ns 11 = 200 ns |
0 | PWM_24MHz_SAMPLE | R/W | 0 | 0 = Low-frequency options (see 0x03 bit[2]) 1 = 24-MHz PWM sample frequency |