SNVSAK0A October 2017 – October 2019 LM76002 , LM76003
PRODUCTION DATA.
Every LM76002/LM76003 design requires a bootstrap capacitor, CBOOT. The recommended bootstrap capacitor is 0.47 μF and rated at 6.3 V or greater. The bootstrap capacitor is located between the SW pin and the BOOT pin. The bootstrap capacitor must be a high-quality ceramic type with X7R or X5R grade dielectric for temperature stability.