SNVSAK0A October 2017 – October 2019 LM76002 , LM76003
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltages | PVIN to PGND | 3.5 | 60 | V |
EN | 0 | VIN | ||
FB | 0 | 4.5 | ||
PGOOD | 0 | 18 | ||
BIAS input not used | 0 | 0.3 | ||
BIAS input used | 0 | Lower of (VIN + 0.3) or 24 | ||
AGND to PGND | –0.1 | 0.1 | ||
Output voltage | VOUT | 1 | 95% of VIN | V |
Output current | IOUT, LM76002 | 0 | 2.5 | A |
IOUT, LM76003 | 0 | 3.5 |