SNVSAK0A October 2017 – October 2019 LM76002 , LM76003
PRODUCTION DATA.
The SS pin can be left floating, and the LM76002/LM76003 implements a soft-start time of 6.3 ms. In order to use an external soft-start capacitor, the capacitor must be sized so that the soft-start time is greater than 6.3 ms. Use Equation 27 to calculate the soft-start capacitor value:
With a desired soft-start time of 11 ms, a soft-start charging current of 2 µA, and an internal VREF of 1 V, Equation 27 yields a soft start capacitor value of 22 nF.