The LMR33630 SIMPLE SWITCHER® regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LMR33630 drives up to 3 A of load current from an input of up to 36 V. The LMR33630 provides high light load efficiency and output accuracy in a very small solution size. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33630 automatically folds back frequency at light load to improve efficiency. Integration eliminates most external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33630 is available in an 8-pin HSOIC package and in a 12-pin 3 mm × 2 mm next generation VQFN package with wettable flanks. This device is also available in an AEC-Q100-qualified version.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LMR33630 | HSOIC (8) | 5.00 mm × 4.00 mm |
LMR33630 | VQFN (12) | 3.00 mm × 2.00 mm |
Changes from Revision E (May 2020) to Revision F (November 2020)
Changes from Revision D (March 2019) to Revision E (May 2020)
Changes from Revision C (June 2018) to Revision D (March 2019)
Changes from Revision B (April 2018) to Revision C (June 2018)
Changes from Revision A (February 2018) to Revision B (April 2018)
Changes from Revision * (August 2017) to Revision A (February 2018)