SNVSAN5A July 2017 – October 2017 LM36011
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | GND | G | Ground |
A2,C1 | IN | P | Input voltage connection. Connect IN to the input supply and bypass to GND with a 10-µF or larger ceramic capacitor. |
B2 | STROBE | I | Active high hardware flash enable. Drive STROBE high to turn on flash pulse. An internal pulldown resistor of 300 kΩ is between STROBE and GND. |
C2 | SDA | I/O | I2C serial data input/output. |
D1 | LED | P | High-side current source output for flash LED. |
D2 | SCL | I | I2C serial clock input. |
B1 | No Connect | — | No connect |