SNVSAO4D December 2017 – August 2020 LMZM33602
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT VOLTAGE (VIN) | |||||||
VIN | Input voltage | Over IOUT range | 4(1) | 36 | V | ||
UVLO | VIN undervoltage lockout | VIN increasing | 3.3 | 3.6 | 3.9 | V | |
VIN decreasing | 3 | 3.3 | 3.5 | V | |||
ISHDN | Shutdown supply current | VEN = 0 V, VIN = 12 V | 2 | 4 | µA | ||
OUTPUT VOLTAGE (VOUT) | |||||||
VOUT(ADJ) | Output voltage adjust | Over IOUT range | 1 | 18 | V | ||
VOUT(Ripple) | Output voltage ripple | 20-MHz bandwidth | 10 | mV | |||
FEEDBACK | |||||||
VFB | Feedback voltage(2) | TA = 25°C, IOUT = 0 A | 0.985 | 1 | 1.015 | V | |
Over VIN range, –40°C ≤ TJ ≤ 125°C, IOUT = 0 A | 0.98 | 1 | 1.02 | V | |||
Load regulation | Over IOUT range, TA = 25°C | 0.04% | |||||
IFB | Feedback leakage current | VFB = 1 V | 10 | nA | |||
CURRENT | |||||||
IOUT | Output current | Natural convection, TA = 25°C | 0 | 2 | A | ||
Overcurrent threshold | 3.6 | A | |||||
PERFORMANCE | |||||||
ƞ | Efficiency | VIN = 24 V, IOUT = 1 A |
VOUT = 12 V, fSW = 900 kHz | 94% | |||
VOUT = 5 V, fSW = 450 kHz | 90% | ||||||
VOUT = 3.3 V, fSW = 300 kHz | 88% | ||||||
VIN = 12 V, IOUT = 1 A |
VOUT = 5 V, fSW = 450 kHz | 93% | |||||
VOUT = 3.3 V, fSW = 300 kHz | 91% | ||||||
VOUT = 2.5 V, fSW = 250 kHz | 89% | ||||||
Transient response | 25% to 75% load step 1 A/µs slew rate |
Over/undershoot | 90 | mV | |||
Recovery time | 55 | µs | |||||
SOFT START | |||||||
TSS | Internal soft start time | 6 | ms | ||||
THERMAL | |||||||
TSHDN | Thermal shutdown | Shutdown temperature | 170 | °C | |||
Hysteresis | 15 | °C | |||||
ENABLE (EN) | |||||||
VEN-H | EN rising threshold | 1.4 | 1.55 | 1.7 | V | ||
VEN-HYS | EN hysteresis voltage | 0.4 | V | ||||
IEN | EN Input leakage current | VIN = 4 V to 36 V, VEN = 2 V | 10 | 100 | nA | ||
VIN = 4 V to 36 V, VEN = 36 V | 1 | µA | |||||
POWER GOOD (PGOOD) | |||||||
VPGOOD | PGOOD thresholds | VOUT rising (good) | 92% | 94% | 96.5% | ||
VOUT rising (fault) | 104% | 107% | 110% | ||||
VOUT falling hysteresis | 1.5% | ||||||
Minimum VIN for valid PGOOD | 50-μA pullup, VEN = 0 V, TA = 25°C | 1.5 | V | ||||
PGOOD low voltage | 0.5-mA pullup, VEN = 0 V | 0.4 | V | ||||
CAPACITANCE | |||||||
CIN | External input capacitance | Ceramic type | 9.4(3) | µF | |||
Non-ceramic type | 47(3) | µF | |||||
COUT | External output capacitance | min(4) | max(5) | µF |